Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
TOHATSU
ganter
GN 474
GN 474 - Swivel Clamp Linear Actuator Connectors, Aluminum
TOHATSU
ganter
GN 474
GN 474 - Swivel Clamp Linear Actuator Connectors, Aluminum
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Swivel Clamp Linear Actuator Connector GN 474-B15-B12-MT
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
Bore for shaft tol. h11
D1 [mm]
Bore for shaft tol. h11
D2 [mm]
Clamping screw
D3
K [mm]
L1 [mm]
L2 [mm]
M [mm]
Square
S1 [mm]
Square
S2 [mm]
Clamping kit for d3
KLEMM
Finish
OB
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
GN 474-B10-B8-MT
B10
B8
M5
16
46
17.0
12
8
-
M5-16
Matte, ground
0.0260
76090000
YES
Product details
GN 474-B10-B8-ELS
B10
B8
M5
16
46
17.0
12
8
-
M5-16
Anodized black
0.0271
76090000
YES
Product details
GN 474-B10-B10-MT
B10
B10
M5
16
46
17.0
12
8
8
M5-16
Matte, ground
0.0250
76090000
YES
Product details
GN 474-B10-B10-ELS
B10
B10
M5
16
46
17.0
12
8
8
M5-16
Anodized black
0.0250
76090000
YES
Product details
GN 474-B12-B8-MT
B12
B8
M5
16
48
17.0
14
10
-
M5-16
Matte, ground
0.0100
76090000
YES
Product details
GN 474-B12-B8-ELS
B12
B8
M5
16
48
17.0
14
10
-
M5-16
Anodized black
0.0270
76090000
YES
Product details
GN 474-B12-B12-MT
B12
B12
M5
16
48
17.0
14
10
10
M5-16
Matte, ground
0.0240
76090000
YES
Product details
GN 474-B12-B12-ELS
B12
B12
M5
16
48
17.0
14
10
10
M5-16
Anodized black
0.0246
76090000
YES
Product details
GN 474-B15-B10-MT
B15
B10
M6
20
58
20.5
17
12
8
M6-20
Matte, ground
0.0496
76090000
YES
Product details
GN 474-B15-B10-ELS
B15
B10
M6
20
58
20.5
17
12
8
M6-20
Anodized black
0.0510
76090000
YES
Product details
GN 474-B15-B12-MT
B15
B12
M6
20
58
20.5
17
12
10
M6-20
Matte, ground
0.0474
76090000
YES
Product details
GN 474-B15-B12-ELS
B15
B12
M6
20
58
20.5
17
12
10
M6-20
Anodized black
0.0491
76090000
YES
Product details
GN 474-B15-B15-MT
B15
B15
M6
20
58
20.5
17
12
12
M6-20
Matte, ground
0.0460
76090000
YES
Product details
GN 474-B15-B15-ELS
B15
B15
M6
20
58
20.5
17
12
12
M6-20
Anodized black
0.0440
76090000
YES
Product details
GN 474-B16-B12-MT
B16
B12
M6
20
59
20.5
18
-
10
M6-20
Matte, ground
0.0477
76090000
YES
Product details
GN 474-B16-B12-ELS
B16
B12
M6
20
59
20.5
18
-
10
M6-20
Anodized black
0.0490
76090000
YES
Product details
GN 474-B16-B16-MT
B16
B16
M6
20
59
20.5
18
-
-
M6-20
Matte, ground
0.0430
76090000
YES
Product details
GN 474-B16-B16-ELS
B16
B16
M6
20
59
20.5
18
-
-
M6-20
Anodized black
0.0440
76090000
YES
Product details
GN 474-B20-B15-MT
B20
B15
M6
25
65
21.5
22
16
12
M6-25
Matte, ground
0.0760
76090000
YES
Product details
Tampilkan tampilan terkompresi (26 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
TOHATSU
- GN 474
Order number
GN 474-B15-B12-MT
Shorttext
Swivel Clamp Linear Actuator Connectors, Aluminum
Perubahan terakhir
24.06.2024 10:27:01
Unit
Kata kunci
Aluminum
Linear Actuator Connectors
Swivel Clamp
Klasifikasi
By Categories
Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-36-90-90 Profile assembly system, structure system (other, unspecified)
ECLASS 10.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 10.0.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 9.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 9.0
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 8.1
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 8.0
23-36-91-90 Profile assembly system, structure system (parts, unspecified)
ECLASS 7.1
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 7.0
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 6.2
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 6.1
23-36-91-90 Profile assembly system, structure system (parts, unclassified)
ECLASS 6.0
23-36-91-90 Profile assembly system, structure system (parts, unclassified)